CAD model selection
GF-7018/G.1.FK-J.i.4,0.P.20.VK-14.-.100.GL-GL-PVA.A.180°C
COMP
Company
Gräff GmbH
DESC
Description
GF-7018 - Bayonet slide-in sensor (thermocouple)
CNSORDERNO
Order number
GF-7018/G.1.FK-J.i.4,0.P.20.VK-14.-.100.GL-GL-PVA.A.180°C
KEYWORDS
Keywords
Temperature sensor, Sensor, Temperature, Process monitoring, Measurement data acquisition, Capture the temperature measurement data of sensors
A1
Execution
Cable outlet straight
Cable outlet angled 90°
A2
Number of measuring systems
1
2
A3
Element
Fe-CuNi / J according to DIN EN 60584
Fe-CuNi / L according to DIN 43710
NiCr-Ni / K according to DIN EN 60584
A4
Potential
isolated
shrink wrapped
A5
Diameter measuring sleeve
Ø4,0
Ø1
Ø1,5
Ø2,0
Ø3,0
Ø4,5
Ø4,76
Ø5,0
Ø6,0
mm
A6
Design measuring sleeve
Flat
Angular
Crowned
A7
Installation length including GN
mm
A8
Bayonet version
VK-14 inner diameter = 12.4 mm
VK-17 inner diameter = 14.5 mm
VK-19 inner diameter = 16.5 mm
mm
A9
Thread adapter
Without
M8x0,75
M10x1
M12x1
M14x1,5
G1/4
G3/8
G1/8
M14
M12x1,75
A10
Cable length
mm
A11
Line type
Glass silk-glass silk stainless steel reinforcement, 350°C
R-fiberglass-fiberglass-stainless steel reinforcement, 450°C
Glass fiber-glass fiber-stainless steel reinforcement-PTFE, 250°C
Silicone-silicone, 180°C
Teflon screen silicone, type J, suitable for drag chains, 180 ° C
Teflon screen Teflon, 200°C
Teflon-fiberglass-stainless steel armoring, 200°C
A12
Connection type
Free ends 60mm
Fork cable lug M4, 60mm
Examiners
Standard thermal plug
Mini thermal plug
Standard thermal coupling
Mini thermal coupling
Round connector C, 3-pin. Bayonet lock
Round connector C, 3-pin. Screw cap
Round connector D, X-pol. 680 series
Round coupling D, X-pol. 680 series
Round connector M12-A, X-pol. 713 series
Round connector M8, X-pol. 768 series
Lemo connector X-pol. Size X Series S
Lemo coupling X-pol. Size X Series S
Lemo connector X-pol. Size X Series E
Lemo coupling X-pol. Size X Series E
A12EP
Number of poles
0
A12EG
Size
0
A13
Measuring tip maximum temperature
180
200
350
450
520
620
720
920
°C
A97
Certificates
ISO 9001
A98
PDF data sheet
Data sheet
A99
Other / environmental conditions
Embedded user actions
Preview - Generation
Preview
3D
2D