??
CAD model selection
GF-7118/G.1.4,0.P.20.VK-14.-.100.GL-GL-PVA.A.180°C
HELP_VARIABLE
COMP
Company
Gräff GmbH
DESC
Description
GF-7118 - Bayonet slide-in sensor (resistance thermometer)
CNSORDERNO
Order number
GF-7118/G.1.4,0.P.20.VK-14.-.100.GL-GL-PVA.A.180°C
KEYWORDS
Keywords
Temperature sensor, Sensor, Temperature, Process monitoring, Measurement data acquisition, Capture the temperature measurement data of sensors
A1
Execution
A2
Number of measuring systems
A3
Element
A4
Potential
A5
Circuit
A6
Diameter measuring sleeve
mm
A7
Design measuring sleeve
A8
Installation length including GN
mm
Enter value for A8
Installation length including GN
mm
cm
inch
ft
A9
Bayonet version
mm
A10
Thread adapter
A11
Cable length
mm
Enter value for A11
Cable length
mm
cm
inch
ft
A12
Line type
A13
Connection type
A13EP
Number of poles
A13EG
Size
A14
Measuring tip maximum temperature
°C
A97
Certificates
ISO 9001
A98
PDF data sheet
Data sheet
A99
Other / environmental conditions
Embedded user actions
Preview - Generation
Preview
3D
2D