CAD model selection
GF-7129.1.10x5.100.GL-GL-PVA.A.180°C
COMP
Company
Gräff GmbH
DESC
Description
GF-7129 Surface / Contact Circular Sensor (Resistance Thermometer)
CNSORDERNO
Order number
GF-7129.1.10x5.100.GL-GL-PVA.A.180°C
KEYWORDS
Keywords
Temperature sensor, Sensor, Temperature, Process monitoring, Measurement data acquisition, Capture the temperature measurement data of sensors
A1
Number of measuring systems
1
2
A2
Element
PT100
PT1000
A3
Tolerance class
Class B
Class A
Class AA
A4
Circuit
2-Wire circuit
3-Wire circuit
4-Wire circuit
A5
Execution
Ring disc Ø10x5 mm, bore = 5.5 mm
Ring disc Ø16x5 mm, bore = 6.2 mm
A6
Cable length
mm
A7
Line type
Glass silk-glass silk stainless steel reinforcement, 350°C
R-fiberglass-fiberglass-stainless steel reinforcement, 450°C
Glass fiber-glass fiber-stainless steel reinforcement-PTFE, 250°C
Teflon silicone, 180°C
Teflon silicone, suitable for drag chains, 180°C
Teflon-Teflon, 200°C
Teflon-Teflon, FDA approval, 200°C
Teflon screen Teflon, 200°C
Teflon-fiberglass-stainless steel armoring, 200°C
A8
Cable protection - length (corrugated hose)
Without
Anti-kink spring
With
A8H
Cable protection - length (corrugated hose)
0
mm
A9
Connection type
Free ends 60mm
Fork cable lug M4, 60mm
Examiners
Round connector C, 3-pin. Bayonet lock
Round connector C, 3-pin. Screw cap
Round connector D, X-pol. 680 series
Round coupling D, X-pol. 680 series
Round connector M16, X-pol. 581 series
Round connector M12-A, X-pol. 713 series
Round connector M8, X-pol. 768 series
Lemo connector X-pol. Size X Series S
Lemo coupling X-pol. Size X Series S
Lemo connector X-pol. Size X Series E
Lemo coupling X-pol. Size X Series E
A9EP
Number of poles
0
A9EG
Size
0
A10
Measuring tip maximum temperature
180
200
350
450
°C
A97
Certificates
ISO 9001
A98
PDF data sheet
Data sheet
A99
Other / environmental conditions
Embedded user actions
Preview - Generation