CAD model selection
GF-7139.1.12,0.50.-.100.TE-TE.A.250°C
COMP
Company
Gräff GmbH
DESC
Description
GF-7139 - Acid / base sensor (resistance thermometer)
CNSORDERNO
Order number
GF-7139.1.12,0.50.-.100.TE-TE.A.250°C
KEYWORDS
Keywords
Temperature sensor, Sensor, Temperature, Process monitoring, Measurement data acquisition, Capture the temperature measurement data of sensors
A1
Number of measuring systems
1
2
A2
Element
PT100
PT1000
A3
Tolerance class
Class B
Class A
Class AA
A4
Circuit
2-Wire circuit
3-Wire circuit
4-Wire circuit
A5
Difference protection tube
Ø12,0
Ø8,0
Ø10,0
A6
Installation length
50
60
70
80
90
100
110
120
130
140
150
160
170
180
190
200
210
220
230
240
250
260
270
280
290
300
310
320
330
340
350
360
370
380
390
400
410
420
430
440
450
460
470
480
490
500
A7
Thread
Without
M14x1,5
G1/2
A8
Cable length
With
Connection head
A8H
Cable length
mm
A9
Line type
Teflon-Teflon, 200 ° C
Teflon screen Teflon, 200 ° C
A10
Connection type
Free ends 60mm
Fork cable lug M4, 60mm
Examiners
Round connector C, 3-pin. Bayonet lock
Round connector C, 3-pin. Screw cap
Circular connector D, X-pol. 680 series
Round coupling D, X-pol. 680 series
Round connector M12-A, X-pol. 713 series
Round connector M8, X-pol. 768 series
Lemo connector X-pol. Size X Series S
Lemo coupling X-pol. Size X Series S
Lemo connector X-pol. Size X Series E
Lemo coupling X-pol. Size X Series E
A10EP
Number of poles
0
A10EG
Size
0
A11
Measuring tip maximum temperature
250
°C
A97
Certificates
ISO 9001
A98
PDF data sheet
Data sheet
A99
Other / environmental conditions
Embedded user actions
Preview - Generation
Preview
3D
2D