CAD model selection
GF-7120/G.1.6,0.P.20.36.100.GL-GL-PVA.A.180°C
COMP
Company
Gräff GmbH
DESC
Description
GF-7120 - Screw-in sensor with spring pressure (resistance thermometer)
CNSORDERNO
Order number
GF-7120/G.1.6,0.P.20.36.100.GL-GL-PVA.A.180°C
KEYWORDS
Keywords
Temperature sensor, Sensor, Temperature, Process monitoring, Measurement data acquisition, Capture the temperature measurement data of sensors
A1
Execution
Cable outlet straight
Cable outlet angled 90°
A2
Number of measuring systems
1
2
A3
Element
PT100
PT1000
A4
Tolerance class
Class B
Class A
Class AA
A5
Circuit
2-Wire circuit
3-Wire circuit
4-Wire circuit
A6
Diameter measuring sleeve
Ø6,0
Ø8,0
Ø4,76
Ø5,0
mm
A7
Design measuring sleeve
Flat
Angular
Crowned
A8
Installation length
mm
A9
Screw-in thread
M8x1,25
M8x1
M10x1
M14x1,5
G1/4
G3/8
G1/8
M12x1,75
G1/2
A10
Cable length
mm
A11
Line type
Glass silk-glass silk stainless steel reinforcement, 350°C
R-fiberglass-fiberglass-stainless steel reinforcement, 450°C
Glass fiber-glass fiber-stainless steel reinforcement-PTFE, 250°C
Teflon silicone, 180°C
Teflon silicone, suitable for drag chains, 180°C
Teflon-Teflon, 200°C
Teflon-Teflon, FDA approval, 200°C
Teflon screen Teflon, 200°C
Teflon-fiberglass-stainless steel armoring, 200 ° C
A12
Connection type
Free ends 60mm
Fork cable lug M4, 60mm
Examiners
Round connector C, 3-pin. Bayonet lock
Round connector C, 3-pin. Screw cap
Round connector D, X-pol. 680 series
Round coupling D, X-pol. 680 series
Round connector M12-A, X-pol. 713 series
Round connector M8, X-pol. 768 series
Lemo connector X-pol. Size X Series S
Lemo coupling X-pol. Size X Series S
Lemo connector X-pol. Size X Series E
Lemo coupling X-pol. Size X Series E
A12EP
Number of poles
0
A12EG
Size
0
A13
Measuring tip maximum temperature
180
200
350
450
°C
A97
Certificates
ISO 9001
A98
PDF data sheet
Data sheet
A99
Other / environmental conditions
Embedded user actions
Preview - Generation