CAD model selection
GF-7026.1.FK-J.i.3.P.20.37.100.GL-GL-PVA.A.180°C
COMP
Company
Gräff GmbH
DESC
Description
GF-7026 - Installation - angle sensor with compression fitting (thermocouple)
CNSORDERNO
Order number
GF-7026.1.FK-J.i.3.P.20.37.100.GL-GL-PVA.A.180°C
KEYWORDS
Keywords
Temperature sensors, sensors, probes, temperature sensors, temperature, temperature sensors, process monitoring, measurement data acquisition
A1
Number of measuring systems
1
2
A2
Element
Fe-CuNi / J according to DIN EN 60584
Fe-CuNi / L according to DIN 43710
NiCr-Ni / K according to DIN EN 60584
A3
Potential
isolated
shrink wrapped
A4
Protective tube diameter
3
4
5
6
mm
A5
Design measuring sleeve
Flat
Angular
Crowned
A6
Installation length
A7
Thread compression fitting
M8x1
M10x1
M12x1
M14x1,5
M16x1,5
G1/4 BSPP
G3/8 BSPP
G1/8 BSPP
G1/2 BSPP
G3/4 BSPP
G1/4 BSPT
G3/8 BSPT
G1/8 BSPT
G1/2 BSPT
G3/4 BSPT
G1/4 NPT
G3/8 NPT
G1/8 NPT
G1/2 NPT
G3/4 NPT
A8
Cable length
A9
Line type
Glass silk-glass silk stainless steel reinforcement, 350°C
R-fiberglass-fiberglass-stainless steel reinforcement, 450°C
Glass fiber-glass fiber-stainless steel reinforcement-PTFE, 250°C
Silicone-silicone, 180°C
Teflon screen silicone, type J, suitable for drag chains, 180°C
Teflon screen Teflon, 200°C
Teflon-fiberglass-stainless steel armoring, 200°C
A10
Cable protection - length (corrugated hose)
Without
With
A10H
Cable protection - length (corrugated hose)
0
A11
Connection type
Free ends 60mm
Fork cable lug M4, 60mm
Examiners
Standard thermal plug
Mini thermal plug
Standard thermal coupling
Mini thermal coupling
Round connector C, 3-pin. Bayonet lock
Round connector C, 3-pin. Screw cap
Round connector D, X-pol. 680 series
Round coupling D, X-pol. 680 series
Round connector M12-A, X-pol. 713 series
Round connector M8, X-pol. 768 series
Lemo connector X-pol. Size X Series S
Lemo coupling X-pol. Size X Series S
Lemo connector X-pol. Size X Series E
Lemo coupling X-pol. Size X Series E
A11EP
Number of poles
0
A11EG
Size
0
A12
Measuring tip maximum temperature
180
200
350
450
°C
A97
Certificates
ISO 9001
A98
PDF data sheet
Data sheet
A99
Other / environmental conditions
Embedded user actions
Preview - Generation