CAD model selection
GF-7112.1.4,76.W.20.VK-13.200.GL-GL-PVA.A.180°C
COMP
Company
Gräff GmbH
DESC
Description
GF-7112 - Cable sensor with bayonet lock for extrusion technology / mechanical engineering (resistance thermometer)
CNSORDERNO
Order number
GF-7112.1.4,76.W.20.VK-13.200.GL-GL-PVA.A.180°C
KEYWORDS
Keywords
Temperature sensor, Sensor, Temperature, Process monitoring, Measurement data acquisition, Capture the temperature measurement data of sensors
A1
ATEX
Without (standard)
ATEX intrinsically safe (i)
IECEx intrinsically safe (i)
A2
Number of measuring systems
1
2
A3
Element
PT100
PT1000
A4
Tolerance class
Class B
Class A
Class AA
A5
Circuit
2-Wire circuit
3-Wire circuit
4-Wire circuit
A6
Diameter measuring sleeve
Ø4.76
Ø6.0
Ø8.0
Ø5/8
Ø6/8
A7
Design measuring sleeve
Angular
Flat
Crowned
A8
Spring length
200
400
A9
Bayonet version
VK-13 inside diameter = 11.4
VK-14 inside diameter = 12.2
VK-16.5 inside diameter = 15.0
A10
Thread adapter
Without
M8x1,25 x 23 mm long - RD
G1/8 x 22 mm long - RD
G1/8 x 30 mm long - RD
G1/8 x 48 mm long - RD
A10H
Thread adapter
0
mm
A11
Cable length
mm
A12
Line type
Glass silk-glass silk stainless steel reinforcement, 350°C
R-fiberglass-fiberglass-stainless steel reinforcement, 450°C
Glass fiber-glass fiber-stainless steel reinforcement-PTFE, 250°C
Teflon silicone, 180°C
Teflon silicone, suitable for drag chains, 180°C
Teflon-Teflon, 200°C
Teflon-Teflon, FDA approval, 200°C
Teflon screen Teflon, 200°C
Teflon-fiberglass-stainless steel armoring, 200°C
A13
Cable protection - length (corrugated hose)
Without
With
A13H
Cable protection - length (corrugated hose)
0
mm
A14
Connection type
Free ends 60mm
Fork cable lug M4, 60mm
Examiners
Round connector C, 3-pin. Bayonet lock
Round connector C, 3-pin. Screw cap
Round connector D, X-pol. 680 series
Round coupling D, X-pol. 680 series
Round connector M12-A, X-pol. 713 series
Round connector M8, X-pol. 768 series
Lemo connector X-pol. Size X Series S
Lemo coupling X-pol. Size X Series S
Lemo connector X-pol. Size X Series E
Lemo coupling X-pol. Size X Series E
A14EP
Number of poles
0
A14EG
Size
0
A15
Measuring tip maximum temperature
180
200
350
450
°C
A97
Certificates
ISO 9001, ATEX, IECEX
A98
PDF data sheet
Data sheet
A99
Other / environmental conditions
Embedded user actions
Preview - Generation