CAD model selection
GF-7133/R.1.6.G.90.ALU.-.60°C
COMP
Company
Gräff GmbH
DESC
Description
GF-7133 / R - Room sensor (resistance thermometer)
CNSORDERNO
Order number
GF-7133/R.1.6.G.90.ALU.-.60°C
KEYWORDS
Keywords
Temperature sensor, Sensor, Temperature, Process monitoring, Measurement data acquisition, Capture the temperature measurement data of sensors
A1
Number of measuring systems
1
2
A2
Element
PT100
PT1000
A3
Tolerance class
Class B
Class A
Class AA
A4
Circuit
2-Wire circuit
3-Wire circuit
4-Wire circuit
A5
Diameter protective tube
Ø6
Ø8
Ø10
A6
Execution
Protection tube closed
A7
Nominal length of protective tube
20
30
40
50
60
70
80
90
100
A8
Casing
Die-cast aluminum housing 64 x 58 x 35 mm (max 200°C)
Plastic housing 87 x 58 x 40 mm (max. 60°C)
A9
Transmitter
Without
Transmitter output: 4-20 mA
Transmitter output: 0-10 V
A9H
Free input measuring range (MU)
A10
Measuring tip maximum temperature
60
100
150
200
°C
A97
Certificates
ISO 9001
A98
PDF data sheet
Data sheet
A99
Other / environmental conditions
Embedded user actions
Preview - Generation
Preview
3D
2D