??
Catalog navigation
Селекция на CAD модел
GF-7126.1.3.P.20.37.100.GL-GL-PVA.A.180°C
HELP_VARIABLE
COMP
Company
Gräff GmbH
DESC
Description
GF-7126 - Installation - angle sensor with compression fitting (resistance thermometer)
CNSORDERNO
Order number
GF-7126.1.3.P.20.37.100.GL-GL-PVA.A.180°C
KEYWORDS
Keywords
Temperature sensors, sensors, probes, temperature sensors, temperature, temperature sensors, process monitoring, measurement data acquisition
A1
Number of measuring systems
A2
Element
A3
Potential
A4
Circuit
A5
Protective tube diameter
mm
Enter value for A5
Protective tube diameter
mm
cm
inch
ft
A6
Design measuring sleeve
A7
Installation length
mm
Enter value for A7
Installation length
mm
cm
inch
ft
A8
Thread compression fitting
A9
Cable length
mm
Enter value for A9
Cable length
mm
cm
inch
ft
A10
Line type
A11
Cable protection - length (corrugated hose)
A11H
Cable protection - length (corrugated hose)
mm
A12
Connection type
A12EP
Number of poles
A12EG
Size
A13
Measuring tip maximum temperature
°C
A97
Certificates
ISO 9001
A98
PDF data sheet
Data sheet
A99
Other / environmental conditions
Embedded user actions
Preview - Generation
Преглед
3D
2D