??
Catalog navigation
Селекция на CAD модел
GF-7132.1.10.50.S.-.BK.180°C
HELP_VARIABLE
COMP
Company
Gräff GmbH
DESC
Description
GF-7132 - Installation - Perforated ventilation sensor (resistance thermometer)
CNSORDERNO
Order number
GF-7132.1.10.50.S.-.BK.180°C
KEYWORDS
Keywords
Temperatursensoren, Sensoren, Fühler, Temperaturaufnehmer, Temperatur, Temperaturfühler, Temperature sensor, Prozessüberwachung , Messdatenerfassung
A1
Number of measuring systems
A2
Element
A3
Tolerance class
A4
Circuit
A5
Protective tube diameter
mm
A6
Nominal length
mm
Enter value for A6
Nominal length
mm
cm
inch
ft
A7
Execution
A8
Thread compression fitting
A9
Connection type with connection head
A10
Cable length
A10H
Cable length
mm
A11
Line type
A12
Cable protection - length (corrugated hose)
A12H
Cable protection - length (corrugated hose)
mm
A13
Connection type with cable
A13EP
Number of poles
A13EG
Size
A14
Measuring tip maximum temperature
°C
A97
Certificates
ISO 9001
A98
PDF data sheet
Data sheet
A99
Other / environmental conditions
Embedded user actions
Preview - Generation
Преглед
3D
2D