您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
https://partcommunity.freshdesk.com/support/home
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English
Powered by
CAD模型選擇
{graeff/gf_7x38_gsa/gf_7138_gsa_asmtab.prj},{NB=GF-7138/GSA.1.6,0.P.20.82.GSA.100},{COMP=Gräff GmbH},{DESC=GF-7138/GSA - Einschraubfühler mit Ventilstecker GSA (Widerstandsthermometer)},{BEST=GF-7138/GSA},{KEYWORDS=Temperatursensoren, Sensoren, Fühler, Temperaturaufnehmer, Temperatur, Temperaturfühler, Prozessüberwachung , Messdatenerfassung},{A1=.1},{A2=},{A3=},{A4=},{A5=.6,0},{A6=.P},{A7=20},{A8=.82},{A9=.GSA},{A10=.100},{A97=ISO 9001},{A99= },{PPATH=assemblies/gf_7138_gsa_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
GF-7138/GSA.1.6,0.P.20.82.GSA.100°C
HELP_VARIABLE
COMP
Company
Gräff GmbH
DESC
Description
GF-7138 / GSA - Screw-in sensor with valve plug GSA (resistance thermometer)
CNSORDERNO
Order number
GF-7138/GSA.1.6,0.P.20.82.GSA.100°C
KEYWORDS
Keywords
Temperature sensor, Sensor, Temperature, Process monitoring, Measurement data acquisition, Capture the temperature measurement data of sensors
A1
Number of measuring systems
1
2
1
2
A2
Element
PT100
PT1000
PT100
PT1000
A3
Tolerance class
Class B
Class A
Class AA
Class B
Class A
Class AA
A4
Circuit
2-Wire circuit
3-Wire circuit
4-Wire circuit
2-Wire circuit
3-Wire circuit
4-Wire circuit
A5
Diameter protective tube
Ø6,0
Ø4,0
Ø4,5
Ø4,76
Ø5,0
Ø5,5
Ø6,35
Ø7,0
Ø8,0
Ø9,0
Ø10,0
Ø6,0
Ø4,0
Ø4,5
Ø4,76
Ø5,0
Ø5,5
Ø6,35
Ø7,0
Ø8,0
Ø9,0
Ø10,0
mm
A6
Design measuring sleeve
Flat
Angular
Crowned
Flat
Angular
Crowned
A7
Installation length
mm
Enter value for A7
Installation length
mm
cm
inch
ft
確定
A8
Thread
G1/2 (DIN 910)
M10x1 (DIN 910)
M14x1,5 (DIN 910)
M18x1,5 (DIN 910)
M24x1,5 (DIN 910)
G1/4 (DIN 910)
G3/8 (DIN 910)
G1/8 (DIN 910)
G3/4 (DIN 910)
G1/2 (DIN 910)
M10x1 (DIN 910)
M14x1,5 (DIN 910)
M18x1,5 (DIN 910)
M24x1,5 (DIN 910)
G1/4 (DIN 910)
G3/8 (DIN 910)
G1/8 (DIN 910)
G3/4 (DIN 910)
A9
Connection type
Device plug GSP 311 (max. 125°C) Contacts: 3 + PE including accessories GSA 3000
Device plug GSP 311 (max. 125°C) Contacts: 3 + PE including accessories GSA 3000
A10
Measuring tip maximum temperature
100
150
200
300
100
150
200
300
°C
A97
Certificates
ISO 9001
A98
PDF data sheet
Data sheet
A99
Other / environmental conditions
Embedded user actions
Preview - Generation
預覽
3D
2D
生成CAD模型
生成PDF資料表