Catalog navigation
CAD model selection
GF-7045.1.FK-J.i.6.B.11.36.100.GL-GL-PVA.A.180°C
COMP
Company
Gräff GmbH
DESC
Description
GF-7045 - M8 screw-in sensor (thermocouple)
CNSORDERNO
Order number
GF-7045.1.FK-J.i.6.B.11.36.100.GL-GL-PVA.A.180°C
KEYWORDS
Keywords
Temperature sensors, sensors, probes, temperature sensors, temperature, temperature sensors, process monitoring, measurement data acquisition
A1
Execution
Cable outlet bent 90°
Cable outlet straight
Cable outlet angled 90°
A2
Number of measuring systems
1
2
A3
Element
Fe-CuNi / J according to DIN EN 60584
Fe-CuNi / L according to DIN 43710
NiCr-Ni / K according to DIN EN 60584
A4
Potential
isolated
shrink wrapped
A5
Diameter measuring sleeve
6 mm
A6
Design measuring sleeve
Crowned
Angular
Flat
A7
Installation length
11
mm
A8
Thread
M8
M8x1
A9
Cable length
mm
A10
Line type
Glass silk-glass silk stainless steel reinforcement, 350°C
R-fiberglass-fiberglass-stainless steel reinforcement, 450°C
Glass fiber-glass fiber-stainless steel reinforcement-PTFE, 250°C
Silicone-silicone, 180°C
Teflon screen silicone, type J, suitable for drag chains, 180°C
Teflon screen Teflon, 200°C
Teflon-fiberglass-stainless steel armoring, 200°C
A11
Connection type
Free ends 60mm
Fork cable lug M4, 60mm
Examiners
Standard thermal plug
Mini thermal plug
Standard thermal coupling
Mini thermal coupling
Round connector C, 3-pin. Bayonet lock
Round connector C, 3-pin. Screw cap
Round connector D, X-pol. 680 series
Round coupling D, X-pol. 680 series
Round connector M12-A, X-pol. 713 series
Round connector M8, X-pol. 768 series
Lemo connector X-pol. Size X Series S
Lemo coupling X-pol. Size X Series S
Lemo connector X-pol. Size X Series E
Lemo coupling X-pol. Size X Series E
A11EP
Number of poles
0
A11EG
Size
0
A12
Measuring tip maximum temperature
180
200
350
450
°C
A97
Certificates
ISO 9001
A98
PDF data sheet
Data sheet
A99
Other / environmental conditions
Embedded user actions
Preview - Generation